Destaco Logo

PNEUMATIC TOGGLE CLAMPS WITH SENSOR READY CAPABILITY – 802 SERIES

802-U - Pneumatic Hold Down Clamp

802-UPneumatic Hold Down Clamp, Pneumatic Version of 202-U

Visit Product Series:

Standard Pneumatic Clamps-802

Unit View

Dimensions / Applications

  • Height (in)3.77
  • Length (in)7.69
  • Weight (lb)1.7
  • Width (in)1.93
  • Application - AssemblyExcellent/High
  • Application - WeldingFair/Medium
  • Duty CyclePoor/Low
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (ft³)0.0006
  • Clamp Arm Length (in)1.73
  • Cylinder Bore (in)1.26
  • Exerting Force (lbf)200
  • Height Under Clamp Arm (in)1.06
  • Maximum Holding Capacity (lbf)200
  • Air Port size1/8 NPT
  • Operating Temperature-10° to 90°C (-14° to 194° F)
  • Supplied?No

Product Information

  • Accessories202208-M|215105|810169|8EA-109-1|CABL-010|CABL-013|802-U-LC|802CYL
  • BrandDESTACO
  • Clamp Arm Styleu-bar
  • Product TypePneumatic Hold Down Toggle Clamp
  • Replacement Seal Kit802550-20-1-00
  • Spindle Assembly202208-M
  • Spindle Included?Yes