
PNEUMATIC TOGGLE CLAMPS WITH SENSOR READY CAPABILITY – 802 SERIES

Unit View
Dimensions / Applications
- Height (in)1.93
- Length (in)5.96
- Weight (lb)0.5
- Width (in)1.93
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Cylinder Assembly
- BrandDESTACO
- Product TypeRepair Kit
- Series Used On802
- Spindle Included?No
- Used With Model/Series802-U|802-UE