
PNEUMATIC TOGGLE CLAMPS FOR SPOT & MIG WELDING OR ASSEMBLY – 8021 & 8071 SERIES

Visit Product Series:
Standard Pneumatic Clamps-8021-8071Unit View
Dimensions / Applications
- Length (in)9.86
- Weight (lb)2.3
- Application - AssemblyExcellent/High
- Application - WeldingExcellent/High
- Duty CycleExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.015
- Clamp Arm Length (in)2.25
- Cylinder Bore (in)1.26
- Exerting Force (lbf)169.0
- Height Under Clamp Arm (in)1.56
- Maximum Holding Capacity (lbf)390.0
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- PortStandard Ports
- Supplied?No
Product Information
- Accessories8021122|810169|8EA-109-1|CABL-010|CABL-013|802450-32-1-00
- BrandDESTACO
- Clamp Arm Styleu-bar
- Product TypePneumatic Hold Down Toggle Clamp
- Replacement Seal Kit802450-32-1-00
- Spindle Included?No
Related Products
802 Series
802-U - Pneumatic Version of 202-U
%3Afill(white)%2Fcatsy.1004%2F802-UH%2B-%2B18878.tif%2Frename%2F802-UH%2B-%2B18878.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F802-U_UE_sq.tif%2Frename%2F802-U_UE_sq.png&w=3840&q=75)