
PNEUMATIC TOGGLE CLAMPS FOR ASSEMBLY & WELDING – 803 SERIES

Unit View
Dimensions / Applications
- Height (in)2.93
- Length (in)635.00
- Weight (lb)1.5
- Width (in)2.37
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Clamp Assembly
- BrandDESTACO
- Product TypePneumatic Straight-Line Action Clamp
- Series Used On803
- Spindle Included?No
- Used With Model/Series803