
PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 807 SERIES

Visit Product Series:
Standard Pneumatic Clamps-807Unit View
Dimensions / Applications
- Length (in)9.33
- Weight (lb)2.3
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.015
- Clamp Arm Length (in)2.51
- Cylinder Bore (in)1.26
- Exerting Force (lbf)576.0
- Height Under Clamp Arm (in)1.38
- Maximum Holding Capacity (lbf)375.0
- Air Port sizeG-1/8
- Operating Temperature-10° to 90°C (-14° to 194° F)
- PortG Ports
- Supplied?No
Product Information
- Accessories2007208-M|507107|810169|8EA-109-1|CABL-010|CABL-013|807-U-LC|807CYL|802450-32-1-00
- BrandDESTACO
- Clamp Arm Styleu-bar
- Product TypePneumatic Hold Down Action Clamp
- Replacement Seal Kit802450-32-1-00
- Spindle Assembly2007208-M
- Spindle Included?Yes
Related Products
807 Series
807-U-LC - 807-U without Cylinder
%3Afill(white)%2Fcatsy.1004%2F807-U_UE.tif%2Frename%2F807-U_UE.png&w=3840&q=75)