Destaco Logo

PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 810 SERIES

810-S-LC : Replacement Clamp Assembly

810-S-LCReplacement Clamp Assembly, a 810-S without Cylinder

Visit Product Series:

Standard Pneumatic Clamps-810Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)7.37
  • Length (in)5.50
  • Weight (lb)4
  • Width (in)2.86
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeReplacement Clamp Assembly
  • BrandDESTACO
  • Product TypePneumatic Toggle Clamp
  • Series Used On810
  • Used With Model/Series810-S|810-SE