
PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 810 SERIES

Visit Product Series:
Standard Pneumatic Clamps-810Unit View
Dimensions / Applications
- Height (in)7.37
- Length (in)11.70
- Weight (lb)5
- Width (in)2.86
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.029
- Clamp Arm Length (in)3.57
- Cylinder Bore (in)1.57
- Exerting Force (lbf)856.0
- Height Under Clamp Arm (in)1.79
- Maximum Holding Capacity (lbf)600.0
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Supplied?No
Product Information
- Accessories235106|810169|8EA-109-1|CABL-010|CABL-013|810-U-LC|810CYL|810450-40-1-00
- BrandDESTACO
- Clamp Arm Styleu-bar
- Product TypePneumatic Toggle Clamp
- Replacement Seal Kit810450-40-1-00
- Spindle Included?No