Destaco Logo

PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 810 SERIES

810-UH - Pneumatic Hold Down Clamp

810-UHPneumatic Version of 210-U Manual Clamp w/ handle option

Visit Product Series:

Standard Pneumatic Clamps-810

Unit View

Dimensions / Applications

  • Height (in)7.37
  • Length (in)11.70
  • Weight (lb)4.07
  • Width (in)2.86
  • Application - AssemblyExcellent/High
  • Application - WeldingFair/Medium
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (ft³)0.029
  • Clamp Arm Length (in)3.57
  • Cylinder Bore (in)1.57
  • Exerting Force (lbf)856.0
  • Height Under Clamp Arm (in)1.79
  • Maximum Holding Capacity (lbf)600.0
  • Air Port size1/8 NPT
  • Operating Temperature-10° to 90°C (-14° to 194° F)
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories235106|810169|8EA-109-1|CABL-010|CABL-013|810-U-LC|810CYL|810450-40-1-00
  • BrandDESTACO
  • Clamp Arm Styleu-bar
  • Product TypePneumatic Toggle Clamp
  • Replacement Seal Kit810450-40-1-00