
PNEUMATIC TOGGLE CLAMPS FOR ASSEMBLY & WELDING – 812 SERIES

Unit View
Dimensions / Applications
- Height (in)2.76
- Length (in)5.59
- Weight (lb)1
- Width (in)1.50
- Application - AssemblyExcellent/High
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.003
- Clamp Arm Length (in)1.02
- Cylinder Bore (in)0.75
- Exerting Force (lbf)136.0
- Height Under Clamp Arm (in)0.68
- Maximum Holding Capacity (lbf)100.0
- Air Port sizeM5
- Operating Temperature-23° to 74°C (-10° to 165° F)
- Supplied?No
Product Information
- Accessories305208-M|102111|810156|810158|812-U-LC|812CYL
- BrandDESTACO
- Clamp Arm Styleu-bar
- Product TypePneumatic Toggle Clamp
- Replacement Seal Kit810450-40-1-00
- Spindle Assembly305208-M
- Spindle Included?Yes