
PNEUMATIC TOGGLE CLAMPS FOR ASSEMBLY & WELDING – 812 SERIES

Unit View
Dimensions / Applications
- Length (in)2.04
- Weight (lb)0.5
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Clamp Assembly
- BrandDESTACO
- Product TypePneumatic Toggle Clamp
- Series Used On812
- Spindle Included?No
- Used With Model/Series812-U