Destaco Logo

PNEUMATIC TOGGLE CLAMPS WITH LARGE CLAMPING ARM FOR ASSEMBLY & WELDING – 858 SERIES

858 - Pneumatic Hold Down Clamp

858Pneumatic Hold Down Clamp

Visit Product Series:

Standard Pneumatic Clamps-858

Unit View

Dimensions / Applications

  • Height (in)12.27
  • Length (in)17.52
  • Weight (lb)18
  • Width (in)4.00
  • Application - AssemblyExcellent/High
  • Application - WeldingExcellent/High
  • ApplicationsAutomated Clamping In Heavy Duty Welding and Assembly Fabrication
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (ft³)0.109
  • Arm Length (in)4.81
  • Clamp Arm Height (in)3.85
  • Clamp Arm Length (in)4.81
  • Cylinder Bore (in)2.48
  • Exerting Force (lbf)1530.0
  • Height Under Clamp Arm (in)3.85
  • Maximum Holding Capacity (lbf)4000
  • Air Port size1/4 NPT
  • Operating Temperature-10° to 90°C (-14° to 194° F)

Product Information

  • Accessories810169|8EA-109-1|CABL-010|CABL-013|858-LC|858CYL|850450-63-1-00
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm Stylesolid
  • HandleHorizontal
  • Product TypeStandard Pneumatic Clamp
  • Replacement Seal Kit850450-63-1-00
  • Tip MaterialNA