Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PNEUMATIC TOGGLE CLAMPS WITH LARGE CLAMPING ARM FOR ASSEMBLY & WELDING – 858 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Toggle Clamp
Standard Pneumatic Clamps-858
858-LC - 858 without Cylinder
858-LC - 858 without Cylinder
Email product details
Visit Product Series:
Standard Pneumatic Clamps-858
Standard Pneumatic Clamps-Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
10.41
Weight (lb)
16
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Accessory Type
Replacement Clamp Assembly
Brand
DESTACO
Product Type
Standard Pneumatic Clamp
Series Used On
858
Spindle Included?
No
Used With Model/Series
858|858-E
CAD / Download
Resources
FAQs
Articles
Related Products
868 Series
868-LC - 868 without Cylinder
Add to quote
Explore
817/827 Series
827-U-LC - 827-U without Cylinder
Add to quote
Explore