
Visit Product Series:
Standard Pneumatic Clamps-870-871-2-2-871-2Unit View
Dimensions / Applications
- Height (in)2.13
- Length (in)13.83
- Weight (lb)7
- Width (in)2.13
- Product ApplicationCLAMPING
Technical Details
- Cylinder Bore (in)1.5
- Holding Torque (Max) (ft-lb)192.0
- Air Port sizeG 1/8
- ConfigurationVertical Clamp Arm
- Supplied?No
Product Information
- BrandDESTACO
- Clamp Arm StyleCenter
- Product TypeStandard Pneumatic Clamp
- Spindle Included?No