
STANDARD PNEUMATIC CLAMP ACCESSORIES

Unit View
Dimensions / Applications
- Height (in)0.25
- Length (in)3.00
- Width (in)3.00
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeRepair Kit
- BrandDESTACO
- Product TypeRepair Kit
- Series Used On800
- Spindle Included?No
- Used With Model/Series800|800-E