Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

802-U-LC : Replacement Clamp Assembly

802-U-LCReplacement Clamp Assembly for Manual Clamps

Visit Product Series:

Standard Pneumatic Clamps-802Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)3.77
  • Length (in)4.50
  • Weight (lb)0.5
  • Width (in)1.93
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Clamp Assembly
  • BrandDESTACO
  • Product TypePneumatic Hold Down Toggle Clamp
  • Series Used On802
  • Spindle Included?No
  • Used With Model/Series802-U|802-UE