Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

802450-32-1-00 : Replacement Seal Kit

802450-32-1-00Sealing Kit for Pneumatic Clamps

Visit Product Series:

Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.25
  • Length (in)3.00
  • Weight (lb)0.1
  • Width (in)3.00
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeReplacement Seal Kit
  • BrandDESTACO
  • Product TypeSeal Kit
  • Series Used On802|807|8021|817|803
  • Used With Model/Series802-U|802-UE|807U|807-UE|807-S|807-SE|8021|8021-UE|817-U|817-UE|817-S|817-SE|803|803-ME