Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

803-M-LC : Replacement Clamp Assembly

803-M-LCReplacement Clamp Assembly, a 803-M without Cylinder

Visit Product Series:

Standard Pneumatic Clamps-803Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)2.93
  • Length (in)6.35
  • Width (in)2.37
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeReplacement Clamp Assembly
  • BrandDESTACO
  • Product TypePneumatic Straight-Line Action Clamp
  • Series Used On803
  • Used With Model/Series803-ME