
STANDARD PNEUMATIC CLAMP ACCESSORIES

Unit View
Dimensions / Applications
- Height (in)5.83
- Length (in)4.50
- Weight (lb)1.5
- Width (in)2.06
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Clamp Assembly
- BrandDESTACO
- Product TypePneumatic Hold Down Action Clamp
- Series Used On807
- Spindle Included?No
- Used With Model/Series807-S|807-SE