Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

807CYL : Replacement Cylinder Assembly

807CYLReplacement Cylinder Kit Assembly

Visit Product Series:

Standard Pneumatic Clamps-807Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)2.06
  • Length (in)6.82
  • Weight (lb)0.5
  • Width (in)2.06
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Cylinder Assembly
  • BrandDESTACO
  • Product TypeCylinder Kit
  • Series Used On807
  • Spindle Included?No
  • Used With Model/Series807-U|807-UE|807-S|807-SE