Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

810450-40-1-00 : Replacement Seal Kit

810450-40-1-00Set Of Wearing Parts For The Cylinder Gasket

Visit Product Series:

Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.25
  • Length (in)3.00
  • Weight (lb)0.1
  • Width (in)3.00
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Seal Kit
  • BrandDESTACO
  • Product TypeReplacement Seal Kit
  • Series Used On810|846|8071|827|830
  • Spindle Included?No
  • Used With Model/Series810-U|810-UE|810-S|810-SE|846|8071|8071-UE|827-U|827-UE|827-S|827-SE|830|830-ME