Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

Default Image

810CYLReplacement Cylinder Kit For 810 Models

Visit Product Series:

Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)2.86
  • Length (in)8.13
  • Weight (lb)1.6
  • Width (in)2.86
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Cylinder Assembly
  • BrandDESTACO
  • Product TypeReplacement Cylinder Assembly
  • Series Used On810|827|830
  • Spindle Included?No
  • Used With Model/Series810-U|810-UE|810-S|810-SE|827-U|827-UE|827-S|827-SE|830|830-ME