Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

Default Image

812CYLCylinder Replacement Kit For 812

Visit Product Series:

Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)1.06
  • Length (in)5.96
  • Weight (lb)0.2
  • Width (in)1.06
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Cylinder Assembly
  • BrandDESTACO
  • Product TypeCylinder Kit
  • Series Used On812
  • Spindle Included?No
  • Used With Model/Series812-U