
STANDARD PNEUMATIC CLAMP ACCESSORIES

Unit View
Dimensions / Applications
- Height (in)5.41
- Length (in)6.98
- Weight (lb)4
- Width (in)3.08
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Clamp Assembly
- BrandDESTACO
- Product TypeStandard Pneumatic Clamp
- Series Used On827
- Spindle Included?No
- Used With Model/Series827-U|827-UE