Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

846-LC : Replacement Clamp Assembly

846-LCReplacement Clamp Assembly

Visit Product Series:

Standard Pneumatic Clamps-846Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)5.54
  • Length (in)4.02
  • Width (in)2.87
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeReplacement Clamp Assembly
  • BrandDESTACO
  • Product TypePneumatic Clamp
  • Series Used On846
  • Used With Model/Series846