
STANDARD PNEUMATIC CLAMP ACCESSORIES

Unit View
Dimensions / Applications
- Height (in)9.27
- Length (in)6.89
- Weight (lb)10
- Width (in)3.56
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Clamp Assembly
- BrandDESTACO
- Product TypePneumatic Clamp
- Series Used On847
- Spindle Included?No
- Used With Model/Series847-S