Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

Default Image

847CYLReplacement Cylinder Kit For 847 Models

Visit Product Series:

Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)3.56
  • Length (in)10.38
  • Weight (lb)2
  • Width (in)3.56
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Cylinder Assembly
  • BrandDESTACO
  • Product TypeCylinder Kit
  • Series Used On847
  • Spindle Included?No
  • Used With Model/Series847-U|847-S