
STANDARD PNEUMATIC CLAMP ACCESSORIES

Unit View
Dimensions / Applications
- Height (in)4.00
- Length (in)12.71
- Weight (lb)2
- Width (in)4.00
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Cylinder Assembly
- BrandDESTACO
- Product TypeCylinder Kit
- Series Used On858
- Spindle Included?No
- Used With Model/Series858|858-E