Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

Default Image

868CYLReplacement Cylinder Kit For Model 868 And 868-Mr

Visit Product Series:

Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)4.00
  • Length (in)12.25
  • Weight (lb)2
  • Width (in)4.00
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Cylinder Assembly
  • BrandDESTACO
  • Product TypeCylinder Kit
  • Series Used On868
  • Spindle Included?No
  • Used With Model/Series868|868-E|850|850-ME