Destaco Logo

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, SOLDERING & GLUING – 6001 SERIES

6001-M - Straight Line Action Clamp

6001-MStraight Line Action Clamp, 6001 Plunger Clamp - Metric

Visit Product Series:

Straight Line Action Clamps-6001

Unit View

Dimensions / Applications

  • Height (in)1.27
  • Length (in)2.63
  • Weight (lb)0.1
  • Width (in)1.23
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)150
  • Plunger Height (in)0.5
  • Plunger Travel (in)0.63
  • Imperial or Metric ProductMetric
  • PlungerRound
  • Plunger ThreadM4
  • Spindle (Recommended)205208-M
  • Supplied?No

Product Information

  • Accessories205208-M|205208-M
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialSteel