Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, SOLDERING & GLUING – 6001 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-6001
6001-MSS - Stainless Steel 6001-M
6001-MSS - Stainless Steel 6001-M
Email product details
Visit Product Series:
Straight Line Action Clamps-6001
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.63
Weight (lb)
0.1
Preferred Market
Global
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
150
Plunger Height (in)
0.5
Plunger Travel (in)
0.63
Imperial or Metric Product
Metric
Plunger
Round
Plunger Thread
M4
Spindle (Recommended)
205208-M
Supplied?
No
Product Information
Accessories
205943-M
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Stainless Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
603/608 Series
603-MSS - Stainless Steel Version of 603-M
Add to quote
Explore
6015 Series
Straight-Line Action Clamp | 6015-MSS
Add to quote
Explore