Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, SOLDERING & GLUING – 601 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-601
601 - STRAIGHT-LINE ACTION CLAMP
601 - STRAIGHT-LINE ACTION CLAMP
Email product details
Visit Product Series:
Straight Line Action Clamps-601
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.61
Weight (lb)
0.1
Preferred Market
NA/SA
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
100
Plunger Height (in)
0.5
Plunger Travel (in)
0.63
Imperial or Metric Product
Imperial
Plunger
Round
Plunger Thread
#8-32
Spindle (Recommended)
105203
Supplied?
No
Product Information
Accessories
105203
Base Mounting Style
Flange
Brand
DESTACO
Handle
Horizontal
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
Yes
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
606 Series
606 - CLAMP, STRAIGHT-LINE ACTION
Add to quote
Explore
603/608 Series
603 CLAMPSTRAIGHT-LINE ACTION
Add to quote
Explore