Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, SOLDERING & GLUING – 601 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-601
601-M - Straight Line Action Clamp - Metric
601-M - Straight Line Action Clamp - Metric
Email product details
Visit Product Series:
Straight Line Action Clamps-601
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.61
Weight (lb)
0.1
Preferred Market
Global
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
100
Plunger Height (in)
0.5
Plunger Travel (in)
0.63
Imperial or Metric Product
Metric
Plunger
Round
Plunger Thread
M4
Spindle (Recommended)
205208-M
Supplied?
No
Product Information
Accessories
205208-M|205208-M
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
606 Series
606-M - Straight Line Action Clamp - Metric
Add to quote
Explore
603/608 Series
608-M - Straight Line Action Clamp - Metric
Add to quote
Explore