
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, SOLDERING & GLUING – 601 SERIES

Visit Product Series:
Straight Line Action Clamps-601Unit View
Dimensions / Applications
- Height (in)1.27
- Length (in)2.86
- Weight (lb)0.09
- Width (in)1.05
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)100
- Plunger Height (in)0.5
- Plunger Travel (in)0.63
- Imperial or Metric ProductImperial
- PlungerExternal Thread
- Plunger Thread1/4-20
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel