
LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, TENSIONING DEVICES – 6015 SERIES

Visit Product Series:
Straight Line Action Clamps-6015Unit View
Dimensions / Applications
- Length (in)2.96
- Weight (lb)0.33
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)560
- Plunger Height (in)0.5
- Plunger Travel (in)0.7
- Imperial or Metric ProductMetric
- PlungerHex Head
- Plunger ThreadM6
- Spindle (Recommended)202916-M (supplied)
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
Related Products
6001 Series
6001-MSS - Stainless Steel 6001-M
%3Afill(white)%2Fcatsy.1004%2F603-SS.jpg%2Frename%2F603-SS.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F6001.jpg%2Frename%2F6001.png&w=3840&q=75)