
LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, TENSIONING DEVICES – 6015 SERIES

Visit Product Series:
Straight Line Action Clamps-6015Unit View
Dimensions / Applications
- Length (in)2.96
- Weight (lb)0.33
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)560
- Plunger Height (in)0.5
- Plunger Travel (in)0.7
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread1/4-20
- Spindle (Recommended)202943
- Supplied?No
Product Information
- Accessories202943
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?Yes
- Standard MaterialStainless Steel
Related Products
6015 Series
6015 - STRAIGHT LINE ACTION CLAMP
%3Afill(white)%2Fcatsy.1004%2F604-R%2Bext.jpg%2Frename%2F604-R%2Bext.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F6015.jpg%2Frename%2F6015.png&w=3840&q=75)