Destaco Logo

COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 602, 604 & 624 SERIES

602-MM - Straight Line Action Clamp

602-MMStraight-Line Action Clamp - Metric, Through-hole mounted

Visit Product Series:

Straight Line Action Clamps-602-604-624

Unit View

Dimensions / Applications

  • Height (in)3.13
  • Length (in)2.43
  • Weight (lb)0.3
  • Width (in)1.04
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)200.0
  • Plunger Height (in)0.37
  • Plunger Travel (in)0.75
  • Imperial or Metric ProductMetric
  • Mounting Nut (Supplied)602105-M
  • PlungerRound
  • Plunger ThreadM6
  • Spindle (Recommended)205203-M
  • Supplied?No

Product Information

  • Accessories205203-M|602|205203-M|602105-M|602106-M
  • Base Mounting StyleThrough Hole
  • BrandDESTACO
  • Handle360 Degree Rotatable Handle
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialSteel