
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 602, 604 & 624 SERIES

Visit Product Series:
Straight Line Action Clamps-602-604-624Unit View
Dimensions / Applications
- Height (in)3.13
- Length (in)2.43
- Weight (lb)0.11
- Width (in)1.04
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)200
- Plunger Height (in)0.37
- Plunger Travel (in)0.75
- Imperial or Metric ProductImperial
- Mounting Nut (Supplied)602905
- PlungerRound
- Plunger Thread1/4-20
- Spindle (Recommended)202943
- Supplied?No
Product Information
- Accessories202943|202943|602905
- Base Mounting StyleThrough Hole
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel