Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 602, 604 & 624 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-602-604-624
604 - 604 CLAMP STRAIGHT-LINE ACTION
604 - 604 CLAMP STRAIGHT-LINE ACTION
Email product details
Visit Product Series:
Straight Line Action Clamps-602-604-624
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.27
Weight (lb)
0.7
Preferred Market
NA/SA
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
300
Plunger Height (in)
0.44
Plunger Travel (in)
1.5
Imperial or Metric Product
Imperial
Mounting Nut (Supplied)
606104
Plunger
Round
Plunger Thread
5/16-18
Spindle (Recommended)
606104
Supplied?
No
Product Information
Accessories
207203|604106|207203|606104|604106
Base Mounting Style
Flange
Brand
DESTACO
Handle
360 Degree Rotatable Handle
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
603/608 Series
608 - PLUNGER CLAMP
Add to quote
Explore
609 Series
609 - STRAIGHT-LINE CLAMP
Add to quote
Explore