Destaco Logo

COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 602, 604 & 624 SERIES

604-MM-BLK - a 604-MM w/ Black Oxide Handle

604-MM-BLKa 604-MM Straight-Line Action Clamp with Black Oxide Handle

Visit Product Series:

Straight Line Action Clamps-602-604-624

Unit View

Dimensions / Applications

  • Height (in)4.16
  • Length (in)4.27
  • Weight (lb)0.44
  • Width (in)1.30
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)300.0
  • Plunger Height (in)0.59
  • Plunger Travel (in)1.5
  • Imperial or Metric ProductMetric
  • Mounting Nut (Supplied)606104-M
  • PlungerRound
  • Plunger ThreadM8
  • Spindle (Recommended)606104-M
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories207943|604106-M
  • Base Mounting StyleThrough Hole
  • BrandDESTACO
  • Handle360 Degree Rotatable Handle
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Standard MaterialSteel (Black)