
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 602, 604 & 624 SERIES

Visit Product Series:
Straight Line Action Clamps-602-604-624Unit View
Dimensions / Applications
- Length (in)4.27
- Weight (lb)0.7
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)400
- Plunger Height (in)1.5
- Plunger Travel (in)1.5
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)606904-M
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)606904-M
- Supplied?No
Product Information
- Accessories207943-M|207943-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
Related Products
602/604/624 Series
a 604-MM with Blue Handle | 604-MM-B
%3Afill(white)%2Fcatsy.1004%2F6004.jpg%2Frename%2F6004.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F604-Y%2B-%2B18600.jpg%2Frename%2F604-Y%2B-%2B18600.png&w=3840&q=75)