
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 602, 604 & 624 SERIES

Visit Product Series:
Straight Line Action Clamps-602-604-624Unit View
Dimensions / Applications
- Height (in)5.60
- Length (in)6.68
- Weight (lb)1.63
- Width (in)1.81
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)700.0
- Plunger Height (in)0.81
- Plunger Travel (in)2.63
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)624105-M
- PlungerRound
- Plunger ThreadM10
- Spindle (Recommended)624105-M
- Supplied?No
Product Information
- Accessories210203-M|624106-M|210203-M|624105-M|624106-M
- Base Mounting StyleThrough Hole
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel