
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 602, 604 & 624 SERIES

Visit Product Series:
Straight Line Action Clamps-602-604-624Unit View
Dimensions / Applications
- Height (in)5.60
- Length (in)6.68
- Weight (lb)1.63
- Width (in)1.81
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)700
- Plunger Height (in)0.75
- Plunger Travel (in)2.63
- Imperial or Metric ProductImperial
- Mounting Nut (Supplied)624905
- PlungerRound
- Plunger Thread3/8-16
- Spindle (Recommended)624905
- Supplied?No
Product Information
- Accessories237943|237943|624905
- Base Mounting StyleThrough Hole
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel