Destaco Logo

COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 603 & 608 SERIES

603 - Straight Line Action Clamp

603Straight Line Action Clamp

Visit Product Series:

Straight Line Action Clamps-603-608

Unit View

Dimensions / Applications

  • Height (in)3.43
  • Length (in)4.77
  • Weight (lb)0.84
  • Width (in)1.88
  • Preferred MarketNA/SA
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)600
  • Plunger Height (in)0.97
  • Plunger Travel (in)1.25
  • Imperial or Metric ProductImperial
  • PlungerRound
  • Plunger Thread5/16-18
  • Spindle (Recommended)207203
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories207203|207203
  • Base Mounting StyleFlange
  • BrandDESTACO
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Standard MaterialSteel