
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 603 & 608 SERIES

Visit Product Series:
Straight Line Action Clamps-603-608Unit View
Dimensions / Applications
- Height (in)3.43
- Length (in)4.77
- Weight (lb)0.84
- Width (in)1.88
Technical Details
- Maximum Holding Capacity (lbf)600
- Plunger Height (in)0.96
- Plunger Travel (in)1.25
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)207203-M
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel (Black)