
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 603 & 608 SERIES

Visit Product Series:
Straight Line Action Clamps-603-608Unit View
Dimensions / Applications
- Height (in)3.28
- Length (in)4.69
- Weight (lb)0.84
- Width (in)1.88
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)840
- Plunger Height (in)0.97
- Plunger Travel (in)1.25
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread5/16-18
- Spindle (Recommended)207943
- Supplied?No
Product Information
- Accessories207943|207943
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel