
COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 603 & 608 SERIES

Unit View
Dimensions / Applications
- Height (in)4.04
- Length (in)6.00
- Weight (lb)1.877
- Width (in)2.25
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)850
- Plunger Height (in)1.25
- Plunger Travel (in)1.63
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread3/8-16
- Spindle (Recommended)210203
- Supplied?No
Product Information
- Accessories210203|210203
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel