
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, WOODWORKING & TENSIONING DEVICES – 605 SERIES

Unit View
Dimensions / Applications
- Height (in)3.29
- Length (in)5.47
- Weight (lb)0.7
- Width (in)2.19
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)300.0
- Plunger Height (in)0.97
- Plunger Travel (in)1.25
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)207203-M
- Supplied?No
Product Information
- Accessories207203-M|207203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel