Destaco Logo

LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, WELDING & TENSIONING DEVICES – 607 SERIES

607-M - Straight Line Action Clamp

607-MStraight Line Action Clamp - Metric

Visit Product Series:

Straight Line Action Clamps-607

Unit View

Dimensions / Applications

  • Height (in)3.52
  • Length (in)6.02
  • Weight (lb)1.63
  • Width (in)2.20
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)800
  • Plunger Height (in)0.69
  • Plunger Travel (in)1.63
  • Imperial or Metric ProductMetric
  • PlungerRound
  • Plunger ThreadM8
  • Spindle (Recommended)207203-M
  • Supplied?No

Product Information

  • Accessories207203-M|207203-M
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialSteel