Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, WELDING & TENSIONING DEVICES – 607 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-607
607-SQ - a 607 with Square Plunger
607-SQ - a 607 with Square Plunger
Email product details
Visit Product Series:
Straight Line Action Clamps-607
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6.02
Weight (lb)
1.7
Preferred Market
NA/SA
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
800
Plunger Height (in)
0.69
Plunger Travel (in)
1.63
Imperial or Metric Product
Imperial
Plunger
Square
Plunger Thread
5/16-18
Spindle (Recommended)
207203
Supplied?
No
Product Information
Accessories
207203|207203
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Product Type
Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
607 Series
607-SQM - a 607-M with Square Plunger
Add to quote
Explore
606 Series
606 - CLAMP, STRAIGHT-LINE ACTION
Add to quote
Explore