
LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, WELDING & TENSIONING DEVICES – 607 SERIES

Visit Product Series:
Straight Line Action Clamps-607Unit View
Dimensions / Applications
- Height (in)3.52
- Length (in)6.02
- Weight (lb)1.7
- Width (in)2.20
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)800
- Plunger Height (in)0.69
- Plunger Travel (in)1.63
- Imperial or Metric ProductMetric
- PlungerSquare
- Plunger ThreadM8
- Spindle (Recommended)207203-M
- Supplied?No
Product Information
- Accessories207203-M|207203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel